
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Elbow |
Style |
N/A Grooved - Segment Welded |
Nominal Size |
N/A 14 in |
Body Material |
N/A Carbon steel, 0.375 wall, conforming to ASTM A 53, Grade B |
Coatings |
N/A Rust inhibiting paint – Color: ORANGE |
Max. Rated Pressure |
N/A 300 psi |
Flow Data |
N/A 22.2 ft |
Product Number |
N/A 0390030906 |
UPC Code |
N/A 69029151816 |
HPH Code |
N/A 605GR0777 |
Weight |
N/A 169 lb |