
ASC Engineered Solutions produces high quality forged steel threaded fittings in Class 2,000, 3,000 and 6,000, as well as Socket Weld fittings in class 3,000 and 6,000. ASC offers high-pressure bushings, unions and Anvilets for your most demanding appl
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASTM A105, ASME B16.11, ASME B1.20.1 | 
                                                                                Type | 
                                                                        N/A Elbow | 
                                                                                Style | 
                                                                        N/A Threaded | 
                                                                                Nominal Size | 
                                                                        N/A 2 1/2 in | 
                                                                                Material | 
                                                                        N/A Forged Carbon Steel | 
                                                                                Coatings | 
                                                                        N/A Plain | 
                                                                                Class | 
                                                                        N/A 3000 | 
                                                                                Product Number | 
                                                                        N/A 0361102007 | 
                                                                                UPC Code | 
                                                                        N/A 69029108817 | 
                                                                                HPH Code | 
                                                                        N/A NA | 
                                                                                Weight | 
                                                                        N/A 10.85 lb |