
                                                                                Industry Standards/Certifications | 
                                                                        N/A NSF/ANSI 61 | 
                                                                                Type | 
                                                                        N/A Coupling | 
                                                                                Style | 
                                                                        N/A Grooved | 
                                                                                Nominal Size | 
                                                                        N/A 30 in | 
                                                                                Housing Material | 
                                                                        N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | 
                                                                                Coatings | 
                                                                        N/A Hot Dipped Zinc Galvanized | 
                                                                                Gasket Material | 
                                                                        N/A EPDM | 
                                                                                Gasket Type | 
                                                                        N/A C Style | 
                                                                                Bolt Material | 
                                                                        N/A SAE J429, Grade 5, Zinc Electroplated | 
                                                                                Heavy Hex Nut | 
                                                                        N/A ASTM A563, Grade A, Zinc Electroplated | 
                                                                                Coupling Bolts Size | 
                                                                        N/A 1 1/4 x 4 3/8 in | 
                                                                                Coupling Bolts Qty. | 
                                                                        N/A 6 | 
                                                                                Lubrication | 
                                                                        N/A Standard Gruvlok, Gruvlok Xtreme™ | 
                                                                                Application | 
                                                                        N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. For hot water applications the use of Gruvlok Extreme Temperature lubricant is recommended. NSF-61 Certified for cold and hot water applications up through 12". | 
                                                                                Min. Service Temperature Range | 
                                                                        N/A -40 ºF | 
                                                                                Max. Service Temperature Range | 
                                                                        N/A 230 ºF | 
                                                                                Max. Working Pressure | 
                                                                        N/A 300 psi | 
                                                                                Max. End Load | 
                                                                        N/A 212058 lb | 
                                                                                Range of Pipe End Separation | 
                                                                        N/A 0-9/64 in | 
                                                                                Deflection from CL Per Coupling | 
                                                                        N/A 0° 16' | 
                                                                                Deflection from CL of Pipe | 
                                                                        N/A 0.06 in/ft | 
                                                                                Min. Specified Torque | 
                                                                        N/A 600 lb·ft | 
                                                                                Max. Specified Torque | 
                                                                        N/A 800 lb·ft | 
                                                                                Product Number | 
                                                                        N/A 0390100600 | 
                                                                                UPC Code | 
                                                                        N/A 66242898345 | 
                                                                                Weight | 
                                                                        N/A 200 lb |