
| Industry Standards/Certifications | N/A NSF/ANSI 61 | 
| Type | N/A Coupling | 
| Style | N/A Grooved | 
| Nominal Size | N/A 3 in | 
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 | 
| Coatings | N/A Hot Dipped Zinc Galvanized | 
| Gasket Material | N/A Silicone | 
| Gasket Type | N/A C Style | 
| Bolt Material | N/A SAE J429, Grade 5, Zinc Electroplated | 
| Heavy Hex Nut | N/A ASTM A563, Grade A, Zinc Electroplated | 
| Coupling Bolts Size | N/A 1/2 x 3 in | 
| Coupling Bolts Qty. | N/A 2 | 
| Hardware Kits | N/A (2) Bolts per ASTM A193, Grade B8 and (2) Heavy Hex Nuts per ASTM A194, Grade 8. 304 Stainless Steel | 
| Lubrication | N/A Standard Gruvlok | 
| Application | N/A Recommended for dry, hot air and some high temperature chemical services. | 
| Min. Service Temperature Range | N/A -40 ºF | 
| Max. Service Temperature Range | N/A 350 ºF | 
| Max. Working Pressure | N/A 1000 psi | 
| Max. End Load | N/A 9621 lb | 
| Range of Pipe End Separation | N/A 0-1/32 in | 
| Deflection from CL Per Coupling | N/A 0° 31' | 
| Deflection from CL of Pipe | N/A 0.11 in/ft | 
| Min. Specified Torque | N/A 80 lb·ft | 
| Max. Specified Torque | N/A 100 lb·ft | 
| Product Number | N/A 0390107068 | 
| UPC Code | N/A 66242801056 | 
| Weight | N/A 4.30 lb | 
