
Industry Standards/Certifications |
N/A NSF/ANSI 61. Hot Water / Annex G LEAD FREE |
Type |
N/A Adapter Nipple |
Style |
N/A CTS Groove x IPS Groove |
Nominal Size |
N/A 2 in |
Operating Temperature [Min] |
N/A -40 ºF |
Operating Temperature [Max] |
N/A 230 ºF |
Max Working Pressure |
N/A 300 psi |
Material |
N/A Seamless Carbon Steel to ASTM A106 |
Coatings |
N/A Nylon conforming to ANSI/NSF-61 |
Product Number |
N/A 0390217404 |
UPC Code |
N/A 69029122696 |
HPH Code |
N/A 605GR7372A |
Weight |
N/A 1.32 lb |