
                                                                                Industry Standards/Certifications | 
                                                                        N/A cULus Listed. | 
                                                                                Type | 
                                                                        N/A Pipe Strap | 
                                                                                Style | 
                                                                        N/A Two Hole | 
                                                                                Material | 
                                                                        N/A 20Ga Steel Sheet | 
                                                                                Finish | 
                                                                        N/A Pre-Galvanized Carbon Steel per ASTM A653 | 
                                                                                Pipe Size | 
                                                                        N/A 1 in | 
                                                                                Product Number | 
                                                                        N/A 0500381223 | 
                                                                                UPC Code | 
                                                                        N/A 69029132149 | 
                                                                                HPH Code | 
                                                                        N/A 034GR1175A | 
                                                                                Weight | 
                                                                        N/A 0.06 lb |