
                                                                                Industry Standards/Certifications | 
                                                                        N/A FM/UL Approved | 
                                                                                Type | 
                                                                        N/A FlexHead® Hose | 
                                                                                Style | 
                                                                        N/A High Pressure Hose | 
                                                                                Max Temperature | 
                                                                        N/A 300 ºF | 
                                                                                Max Working Pressure | 
                                                                        N/A 300 psi | 
                                                                                Outlet Type | 
                                                                        N/A FNPT | 
                                                                                Outlet Size (in) | 
                                                                        N/A 3/4 | 
                                                                                Inlet Type | 
                                                                        N/A MNPT | 
                                                                                Inlet Size (in) | 
                                                                        N/A 1 | 
                                                                                Hose Assembly Length | 
                                                                        N/A 24 in | 
                                                                                Min Bend Radius FM | 
                                                                        N/A 8 in | 
                                                                                Min Bend Radius UL | 
                                                                        N/A 3 in | 
                                                                                Number of 90º Bends FM | 
                                                                        N/A 2 | 
                                                                                Number of 90º Bends UL | 
                                                                        N/A 3 | 
                                                                                Equiv Length of 1in Dia, Sch 40 Pipe, 8.0k FM | 
                                                                        N/A 14.7 ft | 
                                                                                Equiv Length of 1in Dia, Sch 40 Pipe, 11.2k FM | 
                                                                        N/A 14.7 ft | 
                                                                                Equiv Length of 1in Dia, Sch 40 Pipe, 14.0k FM | 
                                                                        N/A 14.7 ft | 
                                                                                Equiv Length of 1in Dia, Sch 40 Pipe, 16.8k FM | 
                                                                        N/A 7.1 ft | 
                                                                                Equiv Length of 1in Dia, Sch 40 Pipe, UL | 
                                                                        N/A 12 ft | 
                                                                                Product Number | 
                                                                        N/A 3640004000 | 
                                                                                UPC Code | 
                                                                        N/A 65280801156 |