
                                                                                Industry Standards/Certifications | 
                                                                        N/A Complies with Federal Specification A-A-1192A (Type 40), WW-H-171-E (Type 41), ANSI/MSS SP-69 and MSS SP-58 (Type 40). | 
                                                                                Type | 
                                                                        N/A Insulation Protection Shield | 
                                                                                Shield Size | 
                                                                        N/A 6A | 
                                                                                Material | 
                                                                        N/A Copper | 
                                                                                Finish | 
                                                                        N/A Pre-Galvanized Material | 
                                                                                Stock Size | 
                                                                        N/A 18 Ga. | 
                                                                                Insulation OD | 
                                                                        N/A 5 in | 
                                                                                Product Number | 
                                                                        N/A 0500340062 | 
                                                                                UPC Code | 
                                                                        N/A 69029114562 | 
                                                                                HPH Code | 
                                                                        N/A 034GR6113 | 
                                                                                Weight | 
                                                                        N/A 1.4 lb |