
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASME B16.4; ASTM A-126(A); ASTM A-153; ASME B1.20.1 | 
                                                                                Type | 
                                                                        N/A Elbow | 
                                                                                Style | 
                                                                        N/A FNPT x FNPT | 
                                                                                Nominal Size | 
                                                                        N/A 1 1/2 x 1/2 in | 
                                                                                Material | 
                                                                        N/A Cast Iron conforming to ASTM A-126 (A) | 
                                                                                Max. Rated Pressure | 
                                                                        N/A 175 psi | 
                                                                                Product Number | 
                                                                        N/A 0300014008 | 
                                                                                UPC Code | 
                                                                        N/A 69029101212 | 
                                                                                HPH Code | 
                                                                        N/A 002GR0047 | 
                                                                                Weight | 
                                                                        N/A 1.53 lb | 
                                                                                Coatings | 
                                                                        N/A Black |