
Type |
N/A Check Valve |
Style |
N/A Grooved |
Valve Size |
N/A 4 in |
Industry Standards/Certifications |
N/A cULus Listed. FM Approved. |
Body Material |
N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12 |
Seat Material |
N/A Nitrile (Grade T) |
Max. Working Pressure |
N/A 300 psi |
Application |
N/A
Recommended for petroleum products, air with oil vapors, vegetable oils and mineral oils. NOT FOR USE IN HOT WATER SERVICES |
Anvil Product Number |
N/A 2200751036 |
UPC Code |
N/A 69029159391 |
HPH Code |
N/A 605GR3140C |
Weight |
N/A 13.5 lb |