
Industry Standards/Certifications |
N/A California AB1953 lead-free approved, Meets federal Safe Water Drinking Water Act, lead-free requirement, ANSI/NSF 61.8 approved, ISO 9001:2008 manufacturer |
Type |
N/A Check Valve |
Style |
N/A Swing |
Valve Size |
N/A 3 in |
Body Material |
N/A Cast Brass Alloy C89550 |
Disc Material |
N/A Cast Brass Alloy C89550 |
Name Plate Material |
N/A Aluminium |
Cap Material |
N/A Cast Brass Alloy C89550 |
Packing Material |
N/A Fibre “H” |
Screw Material |
N/A Brass ASTM B16-C36000 |
Pin Material |
N/A Brass ASTM B16-C36000 |
Max. Rated Pressure |
N/A 200 psi |
Product Number |
N/A 4347002880 |
UPC Code |
N/A 09220138331 |
HPH Code |
N/A NA |
Weight |
N/A 6.6 lb |