
WARNING: Cancer and Reproductive Harm - www.p65warnings.ca.gov
Industry Standards/Certifications |
N/A Certified to NSF/ANSI 61-8, ISO 9001:2008 manufacturer |
Type |
N/A Check Valve |
Style |
N/A Swing |
Valve Size |
N/A 1 1/2 in |
Body Material |
N/A Brass ASTM B584, C85700 |
Disc Material |
N/A Brass ASTM B584, C85700 |
Name Plate Material |
N/A Aluminium |
Cap Material |
N/A Brass ASTM B584, C85700 |
Packing Material |
N/A Fibre “H” |
Pin Material |
N/A Brass Alloy C37700 |
Bolt Material |
N/A Brass Alloy C36000 |
Max. Rated Pressure |
N/A 200 psi |
Product Number |
N/A 4366000450 |
UPC Code |
N/A 09220112365 |
HPH Code |
N/A NA |
Weight |
N/A 1.65 lb |