
Industry Standards/Certifications |
N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. |
Type |
N/A Branch Outlets |
Style |
N/A Grooved |
Nominal Size |
N/A 5 x 2 in |
Body Material |
N/A Ductile Iron conforming to ASTM A 536 |
Gasket Material |
N/A Grade “T” Nitrile |
Bolts Material |
N/A
SAE J429, Grade 5, Zinc Electroplated ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip |
Heavy Hex Nuts Material |
N/A
ASTM A563, Grade A, Zinc Electroplated ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip |
Coatings |
N/A Rust inhibiting paint Color: ORANGE |
Application |
N/A
Recommended for petroleum applications, air with oil vapors and vegetable and mineral oils NOT FOR USE IN HOT WATER OR HOT AIR. |
Bolt Size |
N/A 5/8 x 3 1/4 |
Min. Service Temperature Range |
N/A -20 ºF |
Max. Service Temperature Range |
N/A 180 ºF |
Max. Working Pressure |
N/A 500 psi |
C.V. Value |
N/A 148 |
Flow Data |
N/A 4.5 ft |
Specified Torque § |
N/A 100 to 130 lb·ft |
Product Number |
N/A 0390174514 |
UPC Code |
N/A 69029111388 |
Weight |
N/A 5.5 lb |