
                                                                                Industry Standards/Certifications | 
                                                                        N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
                                                                                Type | 
                                                                        N/A Branch Outlets | 
                                                                                Style | 
                                                                        N/A Grooved | 
                                                                                Nominal Size | 
                                                                        N/A 5 x 2 1/2 in | 
                                                                                Body Material | 
                                                                        N/A Ductile Iron conforming to ASTM A 536 | 
                                                                                Gasket Material | 
                                                                        N/A Grade “T” Nitrile | 
                                                                                Bolts Material | 
                                                                        
                                                                                    
                                                                                        N/A
                                                                                          SAE J429, Grade 5, Zinc Electroplated ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip  | 
                                                    
                                                                                Heavy Hex Nuts Material | 
                                                                        
                                                                                    
                                                                                        N/A
                                                                                          ASTM A563, Grade A, Zinc Electroplated ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip  | 
                                                    
                                                                                Coatings | 
                                                                        N/A Hot Dipped Zinc Galvanized | 
                                                                                Application | 
                                                                        
                                                                                    
                                                                                        N/A
                                                                                          Recommended for petroleum applications, air with oil vapors and vegetable and mineral oils NOT FOR USE IN HOT WATER OR HOT AIR.  | 
                                                    
                                                                                Bolt Size | 
                                                                        N/A 5/8 x 3 1/4 | 
                                                                                Min. Service Temperature Range | 
                                                                        N/A -20 ºF | 
                                                                                Max. Service Temperature Range | 
                                                                        N/A 180 ºF | 
                                                                                Max. Working Pressure | 
                                                                        N/A 500 psi | 
                                                                                C.V. Value | 
                                                                        N/A 205 | 
                                                                                Flow Data | 
                                                                        N/A 7.0 ft | 
                                                                                Specified Torque § | 
                                                                        N/A 100 to 130 lb·ft | 
                                                                                Product Number | 
                                                                        N/A 0390178531 | 
                                                                                UPC Code | 
                                                                        N/A 69029176230 | 
                                                                                Weight | 
                                                                        N/A 5.8 lb |