
                                                                                Industry Standards/Certifications | 
                                                                        N/A Complies with Federal Specification A-A-1192A (Type 28 without links; Type 29 with links), WW-H-171-E (Type 30 & 31), ANSI/MSS SP-69 and MSS SP-58 (Type 28 without links; Type 29 with links). | 
                                                                                Type | 
                                                                        N/A Beam Clamp | 
                                                                                Style | 
                                                                        N/A Universal Forged Steel (UFS) Beam Clamp with UFS (Upper) Nut Right-Hand Thread, with Links | 
                                                                                Material | 
                                                                        N/A Forged Steel | 
                                                                                Finish | 
                                                                        N/A Zinc Plated | 
                                                                                Clamp Size No. | 
                                                                        N/A 3 | 
                                                                                Rod Size | 
                                                                        N/A 0.5 in | 
                                                                                Width of Beam Flange | 
                                                                        N/A 7 - 10 in | 
                                                                                Max Flange Thickness | 
                                                                        N/A 0.6 in | 
| Max Load1 | N/A 1350 lb | 
                                                                                Product Number | 
                                                                        N/A 0500345509 | 
                                                                                UPC Code | 
                                                                        N/A 69029183273 | 
                                                                                Weight | 
                                                                        N/A 10.6 lb |