
Type |
N/A Ball Valve |
Style |
N/A Groove x Groove |
Valve Size |
N/A 6 in |
Operation Type |
N/A Gear Operator |
Body Material |
N/A Ductile iron conforming to ASTM A536, Gr. 65-45-12 |
Ball Material |
N/A Type 304 Stainless Steel |
O-Ring Material |
N/A Fluroelastomer |
Seal Material |
N/A PTFE |
Seat Material |
N/A Carbon-filled TFE |
Stem Material |
N/A Carbon steel, nickle-plated |
Pressure [Max] |
N/A 800 psi |
Anvil Product Number |
N/A 1330026185 |
UPC Code |
N/A 66242897590 |
Weight |
N/A 123.4 lb |