
Industry Standards/Certifications |
N/A ASTM A216 WCB, ASTM A351 CF8M, ASME B16.11, ASME B16.34, NACE: MR-0175 |
Type |
N/A Seal Weld Ball Valve |
Style |
N/A Full Port |
Valve Size |
N/A 1/4 in |
End Type |
N/A Threaded FNPT |
Operation Type |
N/A Stem Extensions, Non-Locking |
Body Material |
N/A 316 Stainless Steel |
End Piece Material |
N/A 316 Stainless Steel |
Body Seal Material |
N/A RTFE |
Ball Material |
N/A 316 Stainless Steel |
Seat Material |
N/A RTFE |
Stem Material |
N/A 316 Stainless Steel |
Thrust Bearing Material |
N/A RTFE |
Stem Packing Material |
N/A RTFE |
Handle Material |
N/A 300 Series Stainless Steel |
Handle Nut Material |
N/A 300 Series Stainless Steel |
Packing Nut Material |
N/A 300 Series Stainless Steel |
Lock Washer Material |
N/A 300 Series Stainless Steel |
Handle Sleeve Material |
N/A PVC |
Locking Device Material |
N/A 300 Series Stainless Steel |
Pressure [Max] |
N/A 2,000 psi |
Cv |
N/A 6 |
Product Number |
N/A Contact ASC-ES Sales |
UPC Code |
N/A Contact ASC-ES Sales |
HPH Code |
N/A NA |
Weight |
N/A 0.6 lb |