
Industry Standards/Certifications |
N/A ASME B16.11 |
Type |
N/A 2-Piece Ball Valve |
Style |
N/A Full Port |
Valve Size |
N/A 3/8 in |
End Type |
N/A Threaded FNPT |
Operation Type |
N/A Lockable Oval Handle |
Body Material |
N/A Forged Brass |
Seat Material |
N/A PTFE |
Stem Material |
N/A Brass |
Ball Material |
N/A Chrome Plated Brass |
Handle Material |
N/A Zinc Plated Steel |
Handle Sleeve Material |
N/A PVC |
Handle Nut Material |
N/A Steel |
Handle Washer Material |
N/A Steel |
Packing Nut Material |
N/A Brass |
Stem Packing Material |
N/A PTFE |
End Piece Material |
N/A Forged Brass |
Pressure [Max] |
N/A 600 psi |
Product Number |
N/A 4351000240 |
UPC Code |
N/A 09220140630 |
HPH Code |
N/A NA |
Weight |
N/A 0.30 lb |