
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASTM A216 WCB, ASTM A351 CF8M, ASME B16.11, ASME B16.34 | 
                                                                                Type | 
                                                                        N/A 3-Piece Ball Valve | 
                                                                                Style | 
                                                                        N/A Full Port | 
                                                                                Valve Size | 
                                                                        N/A 1/2 in | 
                                                                                End Type | 
                                                                        N/A Threaded FNPT | 
                                                                                Operation Type | 
                                                                        N/A Lockable Lever | 
                                                                                Body Material | 
                                                                        N/A Carbon Steel | 
                                                                                End Piece Material | 
                                                                        N/A Carbon Steel | 
                                                                                Body Seal Material | 
                                                                        N/A PTFE | 
                                                                                Ball Material | 
                                                                        N/A 316 Stainless Steel | 
                                                                                Seat Material | 
                                                                        N/A RTFE | 
                                                                                Stem Material | 
                                                                        N/A 316 Stainless Steel | 
                                                                                Thrust Bearing Material | 
                                                                        N/A PTFE | 
                                                                                Stem Packing Material | 
                                                                        N/A PTFE | 
                                                                                Gland Packing Material | 
                                                                        N/A 300 Series Stainless Steel | 
                                                                                Handle Material | 
                                                                        N/A 300 Series Stainless Steel | 
                                                                                Handle Sleeve Material | 
                                                                        N/A PVC | 
                                                                                Name Tag Material | 
                                                                        N/A Coated Paper | 
                                                                                Flat Washer Material | 
                                                                        N/A 300 Series Stainless Steel | 
                                                                                Lock Washer Material | 
                                                                        N/A 300 Series Stainless Steel | 
                                                                                Handle Nut Material | 
                                                                        N/A 300 Series Stainless Steel | 
                                                                                Bolt Material | 
                                                                        N/A 300 Series Stainless Steel | 
                                                                                Nut Material | 
                                                                        N/A 300 Series Stainless Steel | 
                                                                                Pressure [Max] | 
                                                                        N/A 1000 psi | 
                                                                                Cv | 
                                                                        N/A 28 | 
                                                                                Product Number | 
                                                                        N/A 4351002280 | 
                                                                                UPC Code | 
                                                                        N/A 09220139180 | 
                                                                                HPH Code | 
                                                                        N/A NA | 
                                                                                Weight | 
                                                                        N/A 1.00 lb |