
| Industry Standards/Certifications | N/A ASTM A216 WCB, ASTM A351 CF8M, ASME B16.11, ASME B16.34 | 
| Type | N/A 3-Piece Ball Valve | 
| Style | N/A Full Port | 
| Valve Size | N/A 1 1/4 in | 
| End Type | N/A Threaded FNPT | 
| Operation Type | N/A Stem Extensions, Non-Locking | 
| Body Material | N/A 316 Stainless Steel | 
| End Piece Material | N/A 316 Stainless Steel | 
| Body Seal Material | N/A PTFE | 
| Ball Material | N/A 316 Stainless Steel | 
| Seat Material | N/A RTFE | 
| Stem Material | N/A 316 Stainless Steel | 
| Thrust Bearing Material | N/A PTFE | 
| Stem Packing Material | N/A PTFE | 
| Gland Packing Material | N/A 300 Series Stainless Steel | 
| Handle Material | N/A 300 Series Stainless Steel | 
| Handle Sleeve Material | N/A PVC | 
| Name Tag Material | N/A Coated Paper | 
| Flat Washer Material | N/A 300 Series Stainless Steel | 
| Lock Washer Material | N/A 300 Series Stainless Steel | 
| Handle Nut Material | N/A 300 Series Stainless Steel | 
| Bolt Material | N/A 300 Series Stainless Steel | 
| Nut Material | N/A 300 Series Stainless Steel | 
| Pressure [Max] | N/A 1000 psi | 
| Cv | N/A 112 | 
| Product Number | N/A Contact ASC-ES Sales | 
| UPC Code | N/A Contact ASC-ES Sales | 
| HPH Code | N/A NA | 
| Weight | N/A 2.8 lb | 
