
                                                                                Type | 
                                                                        N/A Regulating Valve | 
                                                                                Style | 
                                                                        N/A Solder Joint | 
                                                                                Valve Size | 
                                                                        N/A 1 in | 
                                                                                Medium | 
                                                                        N/A Water | 
                                                                                Body Material | 
                                                                        N/A DZR Brass | 
                                                                                Venturi Insert Material | 
                                                                        N/A DZR Brass | 
                                                                                Balancing Cone Material | 
                                                                        N/A DZR Brass | 
                                                                                Gasket Disc Material | 
                                                                        N/A PTFE | 
                                                                                Disc Material | 
                                                                        N/A DZR Brass | 
                                                                                Disc O-Ring Material | 
                                                                        N/A EPDM Perox | 
                                                                                Disc Stem Material | 
                                                                        N/A DZR Brass | 
                                                                                Steam O-Ring Material | 
                                                                        N/A EPDM Perox | 
                                                                                Union Material | 
                                                                        N/A DZR Brass | 
                                                                                Stem Material | 
                                                                        N/A Brass ASTM B124 C37700 | 
                                                                                Bonnet Material | 
                                                                        N/A DZR Brass | 
                                                                                Stop Spring Ring Material | 
                                                                        N/A Spring Steel | 
                                                                                Screw Material | 
                                                                        N/A Steel | 
                                                                                Handwheel Material | 
                                                                        N/A ABS (Blue) | 
                                                                                Nut Material | 
                                                                        N/A Zinc Plated Steel | 
                                                                                Test Point Material | 
                                                                        N/A DZR Brass ASTM C35330 | 
                                                                                Min. Temperature | 
                                                                        N/A 15 ºF | 
                                                                                Max. Temperature | 
                                                                        N/A 260 ºF | 
                                                                                Max. Pressure | 
                                                                        N/A 300 psi | 
                                                                                Flow Rate | 
                                                                        N/A 4.09-9.56 gpm | 
                                                                                Anvil Product Number | 
                                                                        N/A 0763100443 | 
                                                                                UPC Code | 
                                                                        N/A 66242852168 | 
                                                                                Weight | 
                                                                        N/A 1.55 lb |