
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Plain | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A Complies with Federal Specification A-A-1192A (Type 1) WW-H-171-E (Type 1) , ANSI/MSS SP-69 and MSS SP-58 (Type 1) | 
                                                                                Maximum Temperature | 
                                                                        N/A 650 ºF | 
                                                                                Max Load | 
                                                                        N/A 2000 lb | 
                                                                                Pipe Size | 
                                                                        N/A 8 in | 
                                                                                Rod Size | 
                                                                        N/A 3/4 | 
                                                                                Product Number | 
                                                                        N/A 0500380449 | 
                                                                                UPC Code | 
                                                                        N/A 69029102067 | 
                                                                                HPH Code | 
                                                                        N/A 034GR9115N | 
                                                                                Weight | 
                                                                        N/A 6.7 lb |