
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Plain Black | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A Complies with Federal Specification A-A-1192A (Type 1) WW-H-171-E (Type 1) , ANSI/MSS SP-69 and MSS SP-58 (Type 1) | 
                                                                                Maximum Temperature | 
                                                                        N/A 650 ºF | 
                                                                                Max Load | 
                                                                        N/A 4200 lb | 
                                                                                Pipe Size | 
                                                                        N/A 14 in | 
                                                                                Rod Size | 
                                                                        N/A 1 | 
                                                                                Product Number | 
                                                                        N/A 0500250162 | 
                                                                                UPC Code | 
                                                                        N/A 69029114311 | 
                                                                                HPH Code | 
                                                                        N/A 034GR9114F | 
                                                                                Weight | 
                                                                        N/A 16.04 lb |