
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Plain | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A Complies with Federal Specification A-A-1192A (Type 1) WW-H-171-E (Type 1) , ANSI/MSS SP-69 and MSS SP-58 (Type 1) | 
                                                                                Maximum Temperature | 
                                                                        N/A 650 ºF | 
                                                                                Max Load | 
                                                                        N/A 3800 lb | 
                                                                                Pipe Size | 
                                                                        N/A 12 in | 
                                                                                Rod Size | 
                                                                        N/A 7/8 | 
                                                                                Product Number | 
                                                                        N/A 0500380480 | 
                                                                                UPC Code | 
                                                                        N/A 69029102069 | 
                                                                                HPH Code | 
                                                                        N/A 034GR9115P | 
                                                                                Weight | 
                                                                        N/A 13.64 lb |