
            | Items | 
                                                         No1-194-BLK 194 NO1 LGHT BLK STL WLD BRKT  | 
                        
                                                         No1-194-GAL 194 NO 1 GAL LIGHT WLD BRACKET  | 
                        
                                                         No2-194-BLK 194 NO2 LGHT BLK STL WLD BRKT  | 
                        
                                                         No2-194-GAL 194 NO 2 GAL LIGHT WLD BRACKET  | 
                        
                                                         No3-194-BLK 194 NO 3 LGHT BLK STL WLD BRKT  | 
                |||||
| Type | N/A Steel Bracket | |||||||||
| Style | N/A Light Welded | |||||||||
| Material | N/A Carbon Steel | |||||||||
| Finish | N/A Plain | N/A Hot-Dip Galvanized | N/A Plain | N/A Hot-Dip Galvanized | N/A Plain | |||||
| Max Load | N/A 750 lb | |||||||||
| Product Number | N/A 0500086111 | N/A 0500340906 | N/A 0500086129 | N/A 0500340914 | N/A 0500086137 | |||||
| UPC Code | N/A 69029113867 | N/A 69029152981 | N/A 69029113868 | N/A 69029152982 | N/A 69029113869 | |||||
| HPH Code | N/A 034GR7271 | N/A 034GR7280A | N/A 034GR7272 | N/A 034GR7280B | N/A 034GR7273 | |||||
| Weight | N/A 3.10 lb | N/A 3.10 lb | N/A 7.7 lb | N/A 7.7 lb | N/A 12.8 lb | |||||
| 
                         | 
                ||||||||||