
            | Items | 
                                                         1/4-114-MI-BLK 114 1/4 BLK MI ADJTURNBUCKLE  | 
                        
                                                         3/8-114-MI-BLK 114 3/8 BLK MI ADJ TURNBUCKLE  | 
                        
                                                         1/2-114-MI-BLK 114 1/2 BLK MI ADJ TURNBUCKLE  | 
                        
                                                         5/8-114-MI-BLK 114 5/8 BLK MI ADJ TURNBUCKLE  | 
                        
                                                         3/4-114-MI-BLK 114 3/4 BLK MI ADJ TURNBUCKLE  | 
                |||||
| Industry Standards/Certifications | N/A Complies with Federal Specification A-A-1192A (Type 15), WW-H-171-E (Type 15), ANSI/MSS SP-69 and MSS SP-58 (Type 15). | |||||||||
| Rod Size | N/A 1/4 | N/A 3/8 | N/A 1/2 | N/A 5/8 | N/A 3/4 | |||||
| Material | N/A Malleable iron | |||||||||
| Finish | N/A Black | |||||||||
| Max Load | N/A 230 lb | N/A 730 lb | N/A 730 lb | N/A 730 lb | N/A 860 lb | |||||
| Product Number | N/A 0500014006 | N/A 0500014014 | N/A 0500014022 | N/A 0500014030 | N/A 0500014048 | |||||
| UPC Code | N/A 69029113535 | N/A 69029113536 | N/A 69029113537 | N/A 69029113538 | N/A 69029113539 | |||||
| HPH Code | N/A 034GR2690 | N/A 034GR2691 | N/A 034GR2692 | N/A 034GR2693 | N/A 034GR2694 | |||||
| Weight | N/A 0.09 lb | N/A 0.28 lb | N/A 0.31 lb | N/A 0.72 lb | N/A 0.7 lb | |||||
| 
                         | 
                ||||||||||