
| Items |
1-7071-Painted 7071 1 PTD 90 GRVD END TRUE Y |
1-7071-Galvanized 7071 1 GAL 90 GRVD END TRUE Y |
1 1/4-7071-Painted 7071 11/4 PTD 90 GRVD END TRUE Y |
1 1/4-7071-Galvanized 7071 11/4 GAL 90 GRVD END TRUE Y |
1 1/2-7071-Painted 7071 11/2 PTD 90 GRVD END TRUE Y |
|||||
| Type | N/A True Wye | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 1 in | N/A 1 in | N/A 1 1/4 in | N/A 1 1/4 in | N/A 1 1/2 in | |||||
| Body Material | N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B | |||||||||
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | |||||
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved | |||||||||
| Product Number | N/A 0390027621 | N/A 0390129401 | N/A 0390027647 | N/A 0390129419 | N/A 0390027662 | |||||
| UPC Code | N/A 69029177716 | N/A 69029177727 | N/A 69029177717 | N/A 69029177728 | N/A 69029177718 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 1.1 lb | N/A 1.1 lb | N/A 1.5 lb | N/A 1.5 lb | N/A 1.80 lb | |||||
|
|
||||||||||