
| Items |
4x3x3-7067-Painted 7067 4X3X3 PTD REDUCING TEE WYE |
4x3x3-7067-Galvanized 7067 4X3X3 GAL REDUCING TEE WYE |
4x3x4-7067-Painted 7067 4X3X4 PTD REDUCING TEE WYE |
4x3x4-7067-Galvanized 7067 4X3X4 GAL REDUCING TEE WYE |
5x3x3-7067-Painted 7067 5X3X3 PTD REDUCING TEE WYE |
|||||
| Type | N/A Reducing Tee Wye | |||||||||
| Style | N/A Grooved | |||||||||
| Nominal Size | N/A 4 x 3 x 3 in | N/A 4 x 3 x 3 in | N/A 4 x 3 x 4 in | N/A 4 x 3 x 4 in | N/A 5 x 3 x 3 in | |||||
| Body Material | N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B | |||||||||
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | N/A Hot Dipped Zinc Galvanized conforming to ASTM A 153 | N/A Rust inhibiting paint – Color: ORANGE | |||||
| Industry Standards/Certifications | N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved | |||||||||
| Product Number | N/A 0390023141 | N/A 0390125102 | N/A 0390023182 | N/A 0390125144 | N/A 0390023240 | |||||
| UPC Code | N/A 69029177694 | N/A 69029177705 | N/A 69029177695 | N/A 69029177706 | N/A 69029177696 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A 16 lb | N/A 16 lb | N/A 27 lb | N/A 27 lb | N/A 25 lb | |||||
|
|
||||||||||