
The bronze* swing check valve features a full floating clapper assembly that provides for a positive seal each time the valve is cycled. This feature improves the swing check valves ability to “clear” any debris that may be present in the water supply. The seat material is NBR which provides for a positive seal even under light residual pressures.
*Contains lead. Not for use in water systems intended for human consumption.
| Items |
1/2-06-866 06-866 Swing Check Valve, 1/2 |
1/2-06-866-with 3/32 orifice 06-866 Swing Check Valve, 1/2 with 3/32 orifice |
3/4-06-866 06-866 Swing Check Valve, 3/4 |
1-06-866 06-866 Swing Check Valve, 1 |
1 1/4-06-866 06-866 Swing Check Valve, 1-1/4 |
|||||
| Type | N/A Check Valve | |||||||||
| Style | N/A Swing | |||||||||
| Valve Size | N/A 1/2 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | N/A 1 1/4 in | |||||
| Body Material | N/A Cast Bronze (85-5-5-5) | |||||||||
| Clapper Assembly Material | N/A Forged Brass | |||||||||
| Seat Material | N/A NBR (Chloramine Resistant) | |||||||||
| Max. Rated Pressure | N/A 250 psi | |||||||||
| Product Number | N/A 4324000552 | N/A 4324000554 | N/A 4324000556 | N/A 4324000558 | N/A 4324000560 | |||||
| UPC Code | N/A 87989800354 | N/A 87989800628 | N/A 87989800355 | N/A 87989800356 | N/A 87989800357 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.53 lb | N/A 0.52 lb | N/A 0.75 lb | N/A 1.06 lb | N/A 1.65 lb | |||||
|
|
||||||||||