Type | 
                                                                        N/A Welding Beam Lug | 
                                                                                Style | 
                                                                        N/A Two Hole | 
                                                                                Rod Size | 
                                                                        N/A 1X2 | 
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Plain | 
                                                                                Max Load | 
                                                                        N/A 5900 lb | 
                                                                                Rod Take-Out Constant 19-34 | 
                                                                        N/A 2 | 
                                                                                Rod Take-Out Constant 35-49 | 
                                                                        N/A 3 | 
                                                                                Rod Take-Out Constant 50-63 | 
                                                                        N/A 4 | 
                                                                                Product Number | 
                                                                        N/A 0500002241 | 
                                                                                UPC Code | 
                                                                        N/A 69029183465 | 
                                                                                HPH Code | 
                                                                        N/A 034GR5683 | 
                                                                                Weight | 
                                                                        N/A 2.6 lb |