Industry Standards/Certifications | 
                                                                        N/A Complies with Federal Specification A-A-1192A (Type 22), WW-H-171-E (Type 22), ANSI/MSS SP-69 and MSS SP-58 (Type 22) | 
                                                                                Rod Size | 
                                                                        N/A 7/8 | 
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Galvanized | 
                                                                                Maximum Temperature | 
                                                                        N/A 450 ºF | 
                                                                                Maximum Load at 650 °F | 
                                                                        N/A 4,480 lb | 
                                                                                Maximum Load at 750 °F | 
                                                                        N/A 3,508 lb | 
                                                                                Product Number | 
                                                                        N/A 0500300140 | 
                                                                                UPC Code | 
                                                                        N/A 69029114354 | 
                                                                                HPH Code | 
                                                                        N/A 034GR7168 | 
                                                                                Weight | 
                                                                        N/A 2.5 lb |