Angle hose valves feature all brass* construction with forged or cast bodies for rigidity and light weight. Typical uses are in rack assemblies or any other application which requires a listed fire hose valve. Available in rough brass or polished chrome finish with a red hand wheel. UL, ULc Listed, FM Approved.
*Contains lead. Not for use in water systems intended for human consumption.
| Industry Standards/Certifications | N/A UL, ULc Listed, FM Approved | 
| Type | N/A Hose Valves | 
| Style | N/A Angle | 
| Valve Size | N/A 2 1/2 in | 
| Body Material | N/A Cast or Forged Brass | 
| Body Finish | N/A Rough Brass | 
| Cold Working Pressure | N/A 300 psi | 
| Product Number | N/A 4324000780 | 
| UPC Code | N/A 87989800372 | 
| HPH Code | N/A NA | 
| Weight | N/A 9.19 lb | 
