Type | 
                                                                        N/A Eccentric Reducer | 
                                                                                Style | 
                                                                        N/A Groove x Groove | 
                                                                                Nominal Size | 
                                                                        N/A 2 1/2X1 in | 
                                                                                Material | 
                                                                        N/A Carbon Steel, Schedule 40, conforming to ASTM A-53, Grade B | 
                                                                                Coatings | 
                                                                        N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A ASTM A-53 | 
                                                                                Anvil Product Number | 
                                                                        N/A 0890063845 | 
                                                                                UPC Code | 
                                                                        N/A 69029197540 | 
                                                                                Weight | 
                                                                        N/A 1.5 lb |