| Industry Standards/Certifications | N/A UL/ULC Listed, LPCB, VdS and FM Approved. | 
| Type | N/A Elbow | 
| Style | N/A Grooved | 
| Nominal Size | N/A 3 in | 
| Body Material | N/A Ductile Iron conforming to ASTM A-536, Grade 65-45-12 | 
| Coatings | N/A Hot Dipped Zinc Galvanized conforming to ASTM A-153 | 
| Max. Rated Pressure | N/A 300 psi | 
| Product Number | N/A 0890032592 | 
| UPC Code | N/A 69029194692 | 
| Weight | N/A 4.2 lb | 
