| Industry Standards/Certifications | N/A ASME B16.11; ASTM A105; ASTM A182; ASTM A350; ASME B1.20.1 | 
| Type | N/A Bushing | 
| Style | N/A MNPT x FNPT | 
| Nominal Size | N/A 4 x 2 1/2 in | 
| Material | N/A Forged Carbon Steel | 
| Product Number | N/A 4308000706 | 
| UPC Code | N/A 092201263339 | 
| HPH Code | N/A NA | 
| Weight | N/A 5.70 lb | 
