The Figure 770 Rigid Coupling provides a rigid joint by firmly gripping along the circumference of the pipe grooves. This coupling offers a dependable method for joining pipe and is an economical alternative to welding, threading, or using flanges. It is capable of pressures up to 1000 psi (68.9 bar) depending on pipe size and wall thickness.
Additional Features:
| Industry Standards/Certifications | N/A NSF/ANSI 61-G UPC | 
| Type | N/A Coupling | 
| Style | N/A Grooved | 
| Nominal Size | N/A 6 in | 
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12. | 
| Coatings | N/A Rust inhibiting paint – Color: Orange (standard) | 
| Gasket Material | N/A Grade “EP” EPDM (Green and Red color code) | 
| Gasket Type | N/A C Style | 
| Bolt Material | N/A SAE J429, Grade 5, Zinc Electroplated (standard) | 
| Heavy Hex Nut Material | N/A SAE A563, Grade A, Zinc Electroplated (standard) | 
| Lubrication | N/A Gruvlok XtremeTM | 
| Hardware Kits | N/A 304 Stainless Steel (available in sizes up to 3/4") Kit includes: (2) Bolts per ASTM A193, Grade B8 and (2) Heavy Hex Nuts per ASTM A194, Grade 8. | 
| Min. Service Temperature Range | N/A -40 ºF | 
| Max. Service Temperature Range | N/A 250 ºF | 
| Max. Working Pressure | N/A 1000 psi | 
| Max. End Load | N/A 34472 lb | 
| Coupling Bolts Size | N/A 7/8 x 5 1/2 in | 
| Coupling Bolts Qty. | N/A 2 | 
| Product Number | N/A 1330017660 | 
| UPC Code | N/A 66242895885 | 
| Weight | N/A 15 lb | 
