Pipe Size | 
                                                                        N/A 3 | 
                                                                                Bolt Size | 
                                                                        N/A 1/2 | 
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Painted | 
                                                                                Service | 
                                                                        N/A Recommended for suspension of pipe requiring insulation within the limitation of temperature and loads shown below. | 
                                                                                Maximum Temperature | 
                                                                        N/A 750 ºF | 
                                                                                Approvals | 
                                                                        N/A Complies with Federal Specification A-A-1192A (Type 3), WW-H-171-E (Type 3), ANSI/MSS SP-69 and MSS SP-58 (Type 3) | 
                                                                                Features | 
                                                                        
                                                                                    
                                                                                        N/A
                                                                                          Sizes 6" and above accommodate up to 4" thick insulation. Figure 41SD will accommodate larger insulation thicknesses, loads and dimensions.  | 
                                                    
                                                                                Product Number | 
                                                                        N/A 0500216080 | 
                                                                                UPC Code | 
                                                                        N/A 69029114231 | 
                                                                                HPH Code | 
                                                                        N/A 034GR1723 | 
                                                                                Weight | 
                                                                        N/A 2.17 lb |