Type | 
                                                                        N/A Cross | 
                                                                                Style | 
                                                                        N/A Grooved | 
                                                                                Nominal Size | 
                                                                        N/A 8 in | 
                                                                                Body Material | 
                                                                        N/A Carbon steel, Schedule 40, conforming to ASTM A 53, Grade B | 
                                                                                Coatings | 
                                                                        N/A Rust inhibiting paint – Color: ORANGE | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A NSF-61 and Low Lead Approved, cULus Listed, FM Approved | 
                                                                                Product Number | 
                                                                        N/A 0390039568 | 
                                                                                UPC Code | 
                                                                        N/A 69029194164 | 
                                                                                Weight | 
                                                                        N/A 0 lb |