Type | 
                                                                        N/A Tee | 
                                                                                Style | 
                                                                        N/A Grooved | 
                                                                                Nominal Size | 
                                                                        N/A 2 1/2 | 
                                                                                Body Material | 
                                                                        N/A Segment welded schedule 80 steel pipe conforming to ASTM A 106 | 
                                                                                Industry Standards/Certifications | 
                                                                        N/A NSF-61 and Low Lead Approved. cULus Listed. FM Approved. | 
                                                                                Anvil Product Number | 
                                                                        N/A 0390039394 | 
                                                                                UPC Code | 
                                                                        N/A 69029157616 | 
                                                                                Weight | 
                                                                        N/A 5.1 lb |