| Industry Standards/Certifications | N/A FM Approved LPBC NSF/ANSI 61 UL/ULc Listed VdS | 
| Type | N/A Cap | 
| Style | N/A Grooved | 
| Nominal Size | N/A 1 in | 
| Body Material | N/A Ductile Iron conforming to ASTM A-536 | 
| Coatings | N/A Rust inhibiting paint – Color: ORANGE (standard) | 
| Product Number | N/A 1605009321 | 
| UPC Code | N/A 69029194161 | 
| Weight | N/A 0.30 lb | 
