ASC Engineered Solutions' J.B. Smith Brand is the leading manufacturer of oil country tubular fittings, swages and bull plugs — all meeting API specifications. Offering tubing nipples, casing nipples as well as a full line of traditional line pipe and
| Industry Standards/Certifications | N/A API 5B, API 5CT, MSS SP-95, ASME B1.20.1 | 
| Type | N/A Nipple | 
| Style | N/A Concentric Swage | 
| Nominal Size | N/A 4 x 2 in | 
| Material | N/A Carbon Steel | 
| Finish | N/A Plated | 
| Class | N/A STD | 
| Product Number | N/A 0338494503 | 
| UPC Code | N/A 69029140148 | 
| HPH Code | N/A NA | 
| Weight | N/A 7.00 lb | 
