Industry Standards/Certifications | 
                                                                        N/A UL and ULC Listed. | 
                                                                                Type | 
                                                                        N/A Pipe Strap | 
                                                                                Style | 
                                                                        N/A One Hole | 
                                                                                Material | 
                                                                        N/A 20Ga Steel Sheet | 
                                                                                Finish | 
                                                                        N/A Zinc Plated Steel (Hot-Dip Galvanized optional) | 
                                                                                Pipe Size | 
                                                                        N/A 2 in | 
                                                                                Max. Hanger Spacing | 
                                                                        N/A 8 ft | 
                                                                                Product Number | 
                                                                        N/A 0500381082 | 
                                                                                UPC Code | 
                                                                        N/A 69029132080 | 
                                                                                HPH Code | 
                                                                        N/A 034GR1173A | 
                                                                                Weight | 
                                                                        N/A 0.15 lb |