Pipe Size | 
                                                                        N/A 6 | 
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Zinc Plated (Hot-Dip Galvanized optional) | 
| 
                                                                         N/A Can be suspended by hanger rod or attached to wall. “T” slot in hanger permits side bolt to be installed after installation and setting of pipe.  | 
                                                    |
                                                                                Approvals | 
                                                                        N/A Complies with Federal Specification A-A-1192A (Type 5), ANSI/MSS SP-69 and MSS SP-58 (Type 5) | 
                                                                                Load Rating | 
                                                                        N/A 600 lbf | 
                                                                                Rod Size | 
                                                                        N/A 3/4 | 
                                                                                Bolt Size | 
                                                                        N/A 3/8 | 
                                                                                Product Number | 
                                                                        N/A 0500300702 | 
                                                                                UPC Code | 
                                                                        N/A 69029114378 | 
                                                                                HPH Code | 
                                                                        N/A 034GR9947 | 
                                                                                Weight | 
                                                                        N/A 2.26 lb |