| Industry Standards/Certifications | N/A UL/ULc Listed, FM Approved | 
| Features | N/A 
 | 
| Type | N/A Test & Drain Ball Valve | 
| Style | N/A TrimFit® TD | 
| Valve Size | N/A 1 in | 
| Operation Type | N/A Handle | 
| Body Material | N/A ASTM B584 C85700 | 
| Seat Material | N/A Teflon | 
| Ball Material | N/A ASTM C37700, Stainless Steel 304 | 
| Stem Material | N/A ASTM B16 C36000 | 
| Screw Plug Material | N/A ASTM B16 C36000 | 
| Seal Material | N/A NBR O-Ring | 
| Indicator Plate Material | N/A Steel | 
| Handle Material | N/A Steel, Zinc plated, Vinyl Sleeve | 
| Handle Nut Material | N/A Steel, Zinc plated | 
| Spring Material | N/A Stainless Steel 304 | 
| Cap Material | N/A ASTM B16 C36000 | 
| Screw Material | N/A Brass | 
| Inspect Plug Material | N/A PC | 
| Rated Working Pressure | N/A 175 psi | 
| Product Number | N/A 4324000506 | 
| UPC Code | N/A 87989800827 | 
| HPH Code | N/A NA | 
| Weight | N/A 2.064 lb | 
