| Industry Standards/Certifications | N/A NSF/ANSI 61 | 
| Type | N/A Grooved Outlet Coupling | 
| Style | N/A Grooved | 
| Nominal Size | N/A 6 x 2 in | 
| Housing Material | N/A Ductile Iron conforming to ASTM A 536, Grade 65-45-12. | 
| Coatings | N/A Rust inhibiting paint – Color: ORANGE | 
| Gasket Material | N/A EPDM | 
| Gasket Type | N/A Properties as designated in accordance with ASTM D 2000 | 
| Bolt Material | N/A SAE J429, Grade 5, Zinc Electroplated, ISO 898-1, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip | 
| Coupling Bolts Size | N/A 5/8 x 3 1/2 in | 
| Heavy Hex Nut | N/A ASTM A563, Grade A, Zinc Electroplated, ISO 898-2, Class 8.8, Zinc Electroplated followed by a Yellow Chromate Dip | 
| Lubrication | N/A Standard Gruvlok, Gruvlok Xtreme™ | 
| Application | N/A Recommended for water service, diluted acids, alkalies solutions, oil-free air and many other chemical services. NOT FOR USE IN PETROLEUM APPLICATIONS. | 
| Min. Service Temperature Range | N/A -40 ºF | 
| Max. Service Temperature Range | N/A 150 ºF | 
| Max. Working Pressure | N/A 500 psi | 
| Max. End Load | N/A 17236 lb | 
| Range of Pipe End Separation | N/A 1 5/8-1 15/16 in | 
| Product Number | N/A 0386015200 | 
| UPC Code | N/A 69029160884 | 
| Weight | N/A 14.3 lb | 
