Industry Standards/Certifications | 
                                                                        N/A Complies with Federal Specification A-A-1192A (Type 21) WW-H-171-E (Type 21), ANSI/MSS SP-69 and MSS SP-58 (Type 21). | 
                                                                                Type | 
                                                                        N/A Beam Clamp | 
                                                                                Style | 
                                                                        N/A Heavy Duty Beam Clamp | 
                                                                                Material | 
                                                                        N/A Carbon Steel | 
                                                                                Finish | 
                                                                        N/A Plain | 
                                                                                Rod Size | 
                                                                        N/A 1/2 and 5/8 in | 
                                                                                Flange Width | 
                                                                        N/A 7 in | 
                                                                                Max Flange Thickness | 
                                                                        N/A 7/8 in | 
                                                                                Max Load | 
                                                                        N/A 3000 lb | 
                                                                                Product Number | 
                                                                        N/A 0500016217 | 
                                                                                UPC Code | 
                                                                        N/A 69029113588 | 
                                                                                HPH Code | 
                                                                        N/A 034GR3176D | 
                                                                                Weight | 
                                                                        N/A 4.84 lb |