Type | 
                                                                        N/A Balancing Valve | 
                                                                                Style | 
                                                                        N/A FNPT | 
                                                                                Valve Size | 
                                                                        N/A 1/2 in | 
                                                                                Body Material | 
                                                                        N/A CW510L | 
                                                                                Plug Material | 
                                                                        N/A CW510L | 
                                                                                Disc Gasket Material | 
                                                                        N/A EPDM Perox | 
                                                                                Gasket Washer Material | 
                                                                        N/A CW510L | 
                                                                                Balance Disc Material | 
                                                                        N/A CW510L | 
                                                                                Stem O-Ring Material | 
                                                                        N/A EPDM Perox | 
                                                                                Spring Cartridge Material | 
                                                                        N/A Brass | 
                                                                                Spring Material | 
                                                                        N/A Stainless Steel | 
                                                                                Disc Stem Material | 
                                                                        N/A Stainless Steel | 
                                                                                Stop Ring Material | 
                                                                        N/A Stainless Steel | 
                                                                                Washer Material | 
                                                                        N/A Brass | 
                                                                                Balancing Stem Material | 
                                                                        N/A CW510L | 
                                                                                Balancing Stem O-Ring Material | 
                                                                        N/A EPDM Perox | 
                                                                                Bonnet O-Ring Material | 
                                                                        N/A EPDM Perox | 
                                                                                Bonnet Material | 
                                                                        N/A CW510L | 
                                                                                Graduated Scale Material | 
                                                                        N/A Blue Polypropylene | 
                                                                                Reg. Indicator Material | 
                                                                        N/A Orange Polyamide | 
                                                                                On/Off Cap Material | 
                                                                        N/A Blue Polyamide | 
                                                                                Test Point/Plug Material | 
                                                                        N/A DZR Brass | 
                                                                                Medium | 
                                                                        N/A Water | 
                                                                                Min. Temperature | 
                                                                        N/A 15 ºF | 
                                                                                Max. Temperature | 
                                                                        N/A 260 ºF | 
                                                                                Max. Pressure | 
                                                                        N/A 300 psi | 
                                                                                Flow Rate | 
                                                                        N/A 0.49/1.17 gpm | 
                                                                                Anvil Product Number | 
                                                                        N/A 0763101102 | 
                                                                                UPC Code | 
                                                                        N/A 66242852099 | 
                                                                                Weight | 
                                                                        N/A 0.77 lb |