Type | 
                                                                        N/A Balancing Valve | 
                                                                                Style | 
                                                                        N/A Solder Joint | 
                                                                                Valve Size | 
                                                                        N/A 2 in | 
                                                                                Body Material | 
                                                                        N/A DZR Brass UNS C35330 | 
                                                                                Union Nut Material | 
                                                                        N/A Brass ASTM B283 C37700 | 
                                                                                Union Material | 
                                                                        N/A DZR Brass UNS C35330 | 
                                                                                Union O-Ring Material | 
                                                                        N/A EPDM Perox | 
                                                                                Spring Material | 
                                                                        N/A Stainless Steel AISI 302 | 
                                                                                Cartridge O-Ring Material | 
                                                                        N/A EPDM Perox | 
                                                                                Shaped Opening Material | 
                                                                        N/A Stainless Steel | 
                                                                                Cartridge Body Material | 
                                                                        N/A DZR Brass UNS C35330 | 
                                                                                Cartridge Spring Material | 
                                                                        N/A Stainless Steel AISI 302 | 
                                                                                Test Point/Plug Material | 
                                                                        N/A DZR Brass UNS C35330 | 
                                                                                Min. Temperature | 
                                                                        N/A 15 ºF | 
                                                                                Max. Temperature | 
                                                                        N/A 260 ºF | 
                                                                                Max. Pressure | 
                                                                        N/A 300 psi | 
                                                                                Flow Rate | 
                                                                        N/A 25.4-105 gpm | 
                                                                                Cv | 
                                                                        N/A 189 gpm | 
                                                                                Anvil Product Number | 
                                                                        N/A 0763101904 | 
                                                                                UPC Code | 
                                                                        N/A 66242852046 | 
                                                                                Weight | 
                                                                        N/A 7.45 lb |