| Items | 
                                
                                                             1/4-2804 2804 - 1/4 3000 THRD FLAT ANVILET  | 
                        
                                
                                                             3/8-2804 2804 - 3/8 3000 THRD FLAT ANVILET  | 
                        
                                
                                                             1/2-2804 2804 - 1/2 3000 THRD FLAT ANVILET  | 
                        
                                
                                                             3/4-2804 2804 - 3/4 3000 THRD FLAT ANVILET  | 
                        
                                
                                                             1-2804 2804 - 1 3000 THRD FLAT ANVILET  | 
                |||||
| Industry Standards/Certifications | N/A MSS standard SP-97 ASTM A105 ASME B1.20.1 | |||||||||
| Type | N/A Flat Anvilets | |||||||||
| Style | N/A Threaded | |||||||||
| Nominal Size | N/A 1/4 in | N/A 3/8 in | N/A 1/2 in | N/A 3/4 in | N/A 1 in | |||||
| Material | N/A Forged Steel | |||||||||
| Class | N/A 3000 | |||||||||
| Product Number | N/A NA | N/A NA | N/A 0766255558 | N/A 0766255566 | N/A 0766255574 | |||||
| UPC Code | N/A NA | N/A NA | N/A 69029129178 | N/A 69029129179 | N/A 69029129180 | |||||
| HPH Code | N/A NA | |||||||||
| Weight | N/A 0.1 lb | N/A 0.20 lb | N/A 0.25 lb | N/A 0.35 lb | N/A 0.6 lb | |||||
| 
                         | 
                ||||||||||