| Items | 
                                
                                 HN-7-28X1/2 HN-7 28X1/2 SPRINKFLEX NOBRD HOSE (HN28H-7)  | 
                        
                                
                                 HN-7-40X1/2 HN-7 40X1/2 SPRINKFLEX NOBRD HOSE (HN40H-7)  | 
                        
                                
                                 HN-7-48X1/2 HN-7 48X1/2 SPRINKFLEX NOBRD HOSE (HN48H-7)  | 
                        
                                
                                 HN-7-59X1/2 HN-7 59X1/2 SPRINKFLEX NOBRD HOSE (HN59H-7)  | 
                        
                                
                                 HN-7-71X1/2 HN-7 71X1/2 SPRINKFLEX NOBRD HOSE (HN71H-7)  | 
                |||||
| Industry Standards/Certifications | N/A UL Listed | |||||||||
| Type | N/A SprinkFLEX® Hose | |||||||||
| Style | N/A Non-Braided Hose | |||||||||
| Max Temperature | N/A 300 ºF | |||||||||
| Max Working Pressure | N/A 200 psi | |||||||||
| Outlet Type | N/A FNPT | |||||||||
| Outlet Size (in) | N/A 1/2 | |||||||||
| Inlet Type | N/A MNPT | |||||||||
| Inlet Size (in) | N/A 1 | |||||||||
| Hose Assembly Length | N/A 27 in | N/A 39 in | N/A 47 in | N/A 59 in | N/A 71 in | |||||
| Min Bend Radius FM | N/A | |||||||||
| Min Bend Radius UL | N/A 3 in | |||||||||
| Number of 90º Bends FM | N/A | |||||||||
| Number of 90º Bends UL | N/A 2 | N/A 3 | N/A 3 | N/A 3 | N/A 3 | |||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 5.6k FM | N/A | |||||||||
| Equiv Length of 1in Dia, Sch 40 Pipe, 8.0k FM | N/A | |||||||||
| Equiv Length of 1in Dia, Sch 40 Pipe, UL | N/A 22 ft | N/A 39 ft | N/A 56 ft | N/A 59 ft | N/A 67 ft | |||||
| Product Number | N/A 3640009562 | N/A 3640009622 | N/A 3640009682 | N/A 3640009742 | N/A 3640009802 | |||||
| UPC Code | N/A 65280804144 | N/A 65280804146 | N/A 65280804148 | N/A 65280804150 | N/A 65280804152 | |||||
| HPH Code | N/A | |||||||||
| Weight | N/A | |||||||||
| 
                         | 
                ||||||||||